22.12.2024 9:12:42 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6BK1136-6AB00-0BU0
Product
SIMATIC F-TM ServoDrive ST, drive controller for servo drives in the safety extra low voltage range, 24 to 48 V DC power supply of the drive, output current 5 A, for SIMATIC ET 200SP, with brake chopper, STO hardwired
Notes
The product was replaced with the following successor product:
6BK1136-6AB01-0BU0 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6BK1136-6AB00-0BU0
Product Description SIMATIC F-TM ServoDrive ST, drive controller for servo drives in the safety extra low voltage range, 24 to 48 V DC power supply of the drive, output current 5 A, for SIMATIC ET 200SP, with brake chopper, STO hardwired
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 07.10.2024
Notes
The product was replaced with the following successor product:
6BK1136-6AB01-0BU0 Compare Products
Successor information
Successor 6BK1136-6AB01-0BU0
Successor Description SIMATIC F-TM ServoDrive ST, drive controller for servo drives in the safety extra low voltage range, 24 to 48 V DC power supply of the drive, output current 5 A, for SIMATIC ET 200SP, with brake chopper, STO hardwired
Price data
Region Specific PriceGroup / Headquarter Price Group 370 / 370
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A999A
Estimated dispatch time (Working Days) 50 Day/Days
Net Weight (kg) 0,054 Kg
Packaging Dimension 65,00 x 77,00 x 23,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618110406
UPC 195125038783
Commodity Code 85389091
LKZ_FDB/ CatalogID ST80XY
Product Group X00T
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.02.2020
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
|
Buy product
Quantity 1 Piece
;