04.12.2024 6:52:03 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6BK1637-6AB00-0BU0
Product
SIMATIC F-TM ServoDrive ST 5A, SIMATIC ET 200SP PROFINET IM 155-6PN ST interface module, SIMATIC ET 200SP U0 Base Unit, hybrid cable CSD_LAiO2 1.5 m, ebm-papst motor ECI42.20 24V
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6BK1637-6AB00-0BU0
Product Description SIMATIC F-TM ServoDrive ST 5A, SIMATIC ET 200SP PROFINET IM 155-6PN ST interface module, SIMATIC ET 200SP U0 Base Unit, hybrid cable CSD_LAiO2 1.5 m, ebm-papst motor ECI42.20 24V
Product family SIMATIC F-TM ServoDrive ST Starter Kit
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 2MD / 2MD
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A999A
Estimated dispatch time (Working Days) 190 Day/Days
Net Weight (kg) 0,990 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106459574
UPC 195125077539
Commodity Code 85389091
LKZ_FDB/ CatalogID ST80.1
Product Group 4B71
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.02.2020
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-19
eClass 14 27-24-22-19
eClass 6 27-24-22-19
eClass 7.1 27-24-22-19
eClass 8 27-24-22-19
eClass 9 27-24-22-19
eClass 9.1 27-24-22-19
ETIM 7 EC002581
ETIM 8 EC002581
ETIM 9 EC002581
|
Buy product
Quantity 1 Piece
;