***Spare part*** SIPLUS HCS716I rack - mounting frame version - For holding up to 12 power output modules LA716, LA716I and LA716I HP. The contacting of the L module via direct connectors on a bus PCB which the rear of the module rack connected. The control module with the ASIC DPC31 for PROFIBUS connection is on the right side section of the enclosure
Notes
Product is no longer available
Sucessor:Successor system HCS4200 (6BK1942-X) is not fully compatible
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6BK1700-2AA10-0AA1 |
Product Description |
***Spare part*** SIPLUS HCS716I rack - mounting frame version - For holding up to 12 power output modules LA716, LA716I and LA716I HP. The contacting of the L module via direct connectors on a bus PCB which the rear of the module rack connected. The control module with the ASIC DPC31 for PROFIBUS connection is on the right side section of the enclosure
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2022 |
Notes |
Product is no longer available
Sucessor:Successor system HCS4200 (6BK1942-X) is not fully compatible
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
S20 / 2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (kg) |
4,000 Kg |
Packaging Dimension |
510,00 x 330,00 x 310,00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
ES-NB1 |
Product Group |
4359 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|