***Spare part*** SIPLUS HCS724I Power output LA724I SSR for central connection ZA724I Order No.: 6BK1700-2BA30-0AA0) Note: All required connectors for conn. the power output are not included in the scope of delivery and can be ordered separately. For information on connection, see PMD: Connector for 24 V supply Order No.: A5E00210675 Connector for conn. the SSR Order No.: A5E00043661 Connector for SM 724 I Order No.: A5E00210670 Connector for phase LX Order No.: WKF: 40018384
Notes
Product is no longer available
Sucessor:Successor system HCS4200 (6BK1942-X) is not fully compatible
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6BK1700-2BA10-0AA0 |
Product Description |
***Spare part*** SIPLUS HCS724I Power output LA724I SSR for central connection ZA724I Order No.: 6BK1700-2BA30-0AA0) Note: All required connectors for conn. the power output are not included in the scope of delivery and can be ordered separately. For information on connection, see PMD: Connector for 24 V supply Order No.: A5E00210675 Connector for conn. the SSR Order No.: A5E00043661 Connector for SM 724 I Order No.: A5E00210670 Connector for phase LX Order No.: WKF: 40018384
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2022 |
Notes |
Product is no longer available
Sucessor:Successor system HCS4200 (6BK1942-X) is not fully compatible
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
S20 / 2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
3,500 Kg |
Packaging Dimension |
50,00 x 210,00 x 480,00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
ES-NB1 |
Product Group |
4359 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|