SIPLUS HCS300I pre-assembled cable for connecting the outputs of the digital output module DM6 of the SIPLUS HCS300I (Order No.: 6BK1700-2BA80-0AA0) with the Solid-state relay. Type 2 L=84 cm
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6BK1700-2FA10-0AA0 |
Product Description |
SIPLUS HCS300I pre-assembled cable for connecting the outputs of the digital output module DM6 of the SIPLUS HCS300I (Order No.: 6BK1700-2BA80-0AA0) with the Solid-state relay. Type 2 L=84 cm
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2022 |
Notes |
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
S20 / 2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0,200 Kg |
Packaging Dimension |
150,00 x 230,00 x 20,00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4042948500026 |
UPC |
Not available |
Commodity Code |
85444290 |
LKZ_FDB/ CatalogID |
SL10 |
Product Group |
4359 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|