***Spare part*** SIPLUS HCS716I LA716I power output module with 16 channels max. 1150 W each. For operation, a rack is required. The 5x 20 mm fuses associated with each channel 5 A quick-response are (replaceable) to be plugged onto open fuse holders; 2-phase line infeed via front-side 3-pole connector (included in scope of supply). Radiator outlets via 2x8-pole pin connectors (not included in scope of supply)
Notes
Sucessor:Successor system HCS4200 (6BK1942-X) is not fully compatible
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6BK1700-4BA80-0AA0 |
Product Description |
***Spare part*** SIPLUS HCS716I LA716I power output module with 16 channels max. 1150 W each. For operation, a rack is required. The 5x 20 mm fuses associated with each channel 5 A quick-response are (replaceable) to be plugged onto open fuse holders; 2-phase line infeed via front-side 3-pole connector (included in scope of supply). Radiator outlets via 2x8-pole pin connectors (not included in scope of supply)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.07.2017 |
Notes |
Sucessor:Successor system HCS4200 (6BK1942-X) is not fully compatible
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
S20 / 2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
1,230 Kg |
Packaging Dimension |
31,00 x 279,00 x 234,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
887621005979 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
ES-NB1 |
Product Group |
4359 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|