13.05.2024 11:47:22 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6BK1942-0BA00-0AA0
Product
SIPLUS HCS4200 Rack 4200 for holding up to 4 POM4220
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6BK1942-0BA00-0AA0
Product Description SIPLUS HCS4200 Rack 4200 for holding up to 4 POM4220
Product family Rack
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2022
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 4,500 Kg
Packaging Dimension 222,00 x 313,00 x 323,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618075781
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID ES-NB1
Product Group X0FG
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11.09.2015
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-40-03
eClass 14 27-24-40-03
eClass 6 27-24-26-03
eClass 7.1 27-24-26-03
eClass 8 27-24-26-03
eClass 9 27-24-40-03
eClass 9.1 27-24-40-03
ETIM 7 EC002983
ETIM 8 EC002983
ETIM 9 EC002983
IDEA 4 3560
UNSPSC 15 32-15-17-04
|
Buy product
Quantity 1 Piece
;