03.05.2024 11:48:53 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DL2804-0AD42
Product
Image similar
Ex enclosure made of stainless steel, IP65. Empty enclosure prepared for installation of the ET 200iSP. II 2G Ex eb IIC Gb size (WxHxD): 650x450x230, for max. 15 I/O modules. cable entries: 2x M32 power supply, 4x M20 bus cables and 36x M20 (7-13 mm) for signals in 3 rows, version in plastic blue. ambient operating temperature -40...+70 °C
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL2804-0AD42
Product Description Ex enclosure made of stainless steel, IP65. Empty enclosure prepared for installation of the ET 200iSP. II 2G Ex eb IIC Gb size (WxHxD): 650x450x230, for max. 15 I/O modules. cable entries: 2x M32 power supply, 4x M20 bus cables and 36x M20 (7-13 mm) for signals in 3 rows, version in plastic blue. ambient operating temperature -40...+70 °C
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 2I3 / 2I3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 19,500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85381000
LKZ_FDB/ CatalogID KT71.1
Product Group 4116
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 28.04.2017
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-18-05-02
eClass 14 27-18-05-02
eClass 6 27-18-05-02
eClass 7.1 27-18-05-02
eClass 8 27-18-05-02
eClass 9 27-18-05-02
eClass 9.1 27-18-05-02
ETIM 7 EC002503
ETIM 8 EC002503
ETIM 9 EC002503
UNSPSC 15 39-12-13-14
|
Buy product
Quantity 1 Piece
;