01.11.2024 7:16:21 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DL4170-1RB01-2XX0
Product
SIMATIC CN 4100 Rack 4 Slot, Process Automation, 6x Ethernet, 2x USB, 2x 24V DC
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL4170-1RB01-2XX0
Product Description SIMATIC CN 4100 Rack 4 Slot, Process Automation, 6x Ethernet, 2x USB, 2x 24V DC
Product family Racks
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 287 / 287
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,940 Kg
Packaging Dimension 24,50 x 32,50 x 5,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125284128
Commodity Code 85177900
LKZ_FDB/ CatalogID STPCS7
Product Group 4209
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08.06.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-03
eClass 14 27-24-22-03
eClass 6 27-24-22-03
eClass 7.1 27-24-22-03
eClass 8 27-24-22-03
eClass 9 27-24-22-03
eClass 9.1 27-24-22-03
ETIM 7 EC000810
ETIM 8 EC000810
ETIM 9 EC000810
|
Buy product
Quantity 1 Piece
;