28.10.2024 8:59:13 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DL4172-4AX41-0XX0
Product
Image similar
SIMATIC CN 4100, expansion module serial RS232, communications processor, supports the data exchange with third-party systems via 4x RS232 interface
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL4172-4AX41-0XX0
Product Description SIMATIC CN 4100, expansion module serial RS232, communications processor, supports the data exchange with third-party systems via 4x RS232 interface
Product family Extension modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 287 / 287
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 50 Day/Days
Net Weight (kg) 0,420 Kg
Packaging Dimension 16,00 x 24,00 x 5,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125381902
Commodity Code 85177900
LKZ_FDB/ CatalogID STPCS7
Product Group 4209
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 23.10.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-24-22-08
eClass 1400 27-24-22-08
eClass 600 27-24-22-08
eClass 710 27-24-22-08
eClass 800 27-24-22-08
eClass 900 27-24-22-08
eClass 910 27-24-22-08
ETIM 700 EC001423
ETIM 800 EC001423
ETIM 900 EC001423
|
Buy product
Quantity 1 Piece
;