28.10.2024 8:59:12 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DL8923-0AX00-0AH5
Product
Image similar
SIMATIC CN 4100, software, Runtime License (1 CN 4100), CN 4100 Modbus Master / Slave, Single License for 1 installation R-SW, without SW, without docu., class A, 2 languages (de, en), executable in Win 10 LTSC 2019, Win Server 2019 reference hardware: CN 4100, *******download_product******** email address essential for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL8923-0AX00-0AH5
Product Description SIMATIC CN 4100, software, Runtime License (1 CN 4100), CN 4100 Modbus Master / Slave, Single License for 1 installation R-SW, without SW, without docu., class A, 2 languages (de, en), executable in Win 10 LTSC 2019, Win Server 2019 reference hardware: CN 4100, *******download_product******** email address essential for delivery
Product family Licenses
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Region Specific PriceGroup / Headquarter Price Group 281 / 281
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125383906
Commodity Code Not available
LKZ_FDB/ CatalogID STPCS7
Product Group 4211
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-24-25-01
eClass 1400 27-24-25-01
eClass 600 27-24-25-01
eClass 710 27-24-25-01
eClass 800 27-24-25-01
eClass 900 27-24-25-01
eClass 910 27-24-25-01
ETIM 700 EC000809
ETIM 800 EC000809
ETIM 900 EC000809
|
Buy product
Quantity 1 Piece
;