13.11.2024 9:21:40 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DR2410-5
Product
Image similar
SIPART DR24 multi-function unit for AC 230/115 V power supply basic device with - 3 analog inputs 0/4-20 ma or 0/2-10 V - 3 analog outputs 0/4-20 ma - 4 digital inputs dc 24 V - 8 digital outputs dc 24 V
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DR2410-5
Product Description SIPART DR24 multi-function unit for AC 230/115 V power supply basic device with - 3 analog inputs 0/4-20 ma or 0/2-10 V - 3 analog outputs 0/4-20 ma - 4 digital inputs dc 24 V - 8 digital outputs dc 24 V
Product family SIPART DR24 multifunction unit
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8S2 / 8S2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A991X
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,100 Kg
Packaging Dimension 185,00 x 328,00 x 85,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169841542
UPC 662643035407
Commodity Code 90328900
LKZ_FDB/ CatalogID MP31-7
Product Group 4749
Group Code R3P2
Country of origin France
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-21-07-01
eClass 14 27-21-07-01
eClass 6 27-21-07-01
eClass 7.1 27-21-07-01
eClass 8 27-21-07-01
eClass 9 27-21-07-01
eClass 9.1 27-21-07-01
ETIM 7 EC011487
ETIM 8 EC011487
ETIM 9 EC011487
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
;