SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6DR4004-2BT
Product
Image similar
SITRANS AW050 Bluetooth adapter kit for wireless communication and data transfer for SIPART PS2, from FW 5.05.00. approvals: EU, CN, IN, UK, AU, NZ, KR, CA, US, EC, IS, TR, CH, NO, JP, VT, LIE
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DR4004-2BT
Product Description SITRANS AW050 Bluetooth adapter kit for wireless communication and data transfer for SIPART PS2, from FW 5.05.00. approvals: EU, CN, IN, UK, AU, NZ, KR, CA, US, EC, IS, TR, CH, NO, JP, VT, LIE
Product family SITRANS AW050
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8V1 / 8V1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 4 Day/Days
Net Weight (kg) 0,008 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID FI01-5
Product Group 4759
Group Code R3P2
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 2c1f512d-d050-4461-92be-acdbc537552d
Classifications
 
Version Classification
eClass 12 27-22-04-91
eClass 14 27-22-04-91
eClass 6 27-22-91-04
eClass 7.1 27-22-91-04
eClass 8 27-22-91-04
eClass 9 27-22-91-04
eClass 9.1 27-22-91-04
|
Buy product
Quantity 1 Piece
;