29.03.2024 11:35:00 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ED1052-1MD00-0BA7
Product
***Spare part*** LOGO! 12/24RCE,logic module,display PS/I/O: 12/24VDC/relay, 8 DI (4AI)/4DO, memory 400 blocks, modular expandable, Ethernet
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ED1052-1MD00-0BA7
Product Description ***Spare part*** LOGO! 12/24RCE,logic module,display PS/I/O: 12/24VDC/relay, 8 DI (4AI)/4DO, memory 400 blocks, modular expandable, Ethernet
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2022
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2ET
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,314 Kg
Packaging Dimension 9,80 x 11,10 x 6,90
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 6940408101197
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4254
Group Code R131
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 26.05.2011
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;