*** Spare part *** LOGO! modem cable, adapter cable for analog modem communication Duty to supply information according to Article 33, REACH regulation: The product contains the following substance from the candidate list in concentrations exceeding 0.1% by weight: bis (2-ethylhexyl) phtalate (CAS 117-81-7 EG 204-211-0). A risk due to this substance can be excluded, however, if the product is used properly, since it is integrated in a polymer matrix
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6ED1057-1CA00-0BA0 |
Product Description |
*** Spare part *** LOGO! modem cable, adapter cable for analog modem communication Duty to supply information according to Article 33, REACH regulation: The product contains the following substance from the candidate list in concentrations exceeding 0.1% by weight: bis (2-ethylhexyl) phtalate (CAS 117-81-7 EG 204-211-0). A risk due to this substance can be excluded, however, if the product is used properly, since it is integrated in a polymer matrix
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 30.09.2023 |
Notes |
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
S20 / 2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,092 Kg |
Packaging Dimension |
12,60 x 18,40 x 3,80 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
6940408100077 |
UPC |
Not available |
Commodity Code |
85444290 |
LKZ_FDB/ CatalogID |
ST9-E5 |
Product Group |
4254 |
Group Code |
R131 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 12.11.2008 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Bis (2-ethylhexyl)phthalate (DEHP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|