********** spare part ********* SITOP power 10 A, special line stabilized power supply input: 120/230 V AC output: 24 V DC/10 A
Notes
Product is no longer available
Sucessor:INFO S. SIOS ENTRY-ID 109772535
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6EP1334-1AL12 |
Product Description |
********** spare part ********* SITOP power 10 A, special line stabilized power supply input: 120/230 V AC output: 24 V DC/10 A
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 30.06.2021 |
Notes |
Product is no longer available
Sucessor:INFO S. SIOS ENTRY-ID 109772535
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
S50 / 5PC |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Standard lead time ex-works |
1 Day/Days |
Net Weight (kg) |
0,720 Kg |
Packaging Dimension |
14,00 x 17,00 x 7,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515150848 |
UPC |
Not available |
Commodity Code |
85044083 |
LKZ_FDB/ CatalogID |
KT10-PB |
Product Group |
4741 |
Group Code |
R315 |
Country of origin |
Romania |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.08.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
|
Not available |
|
|
|