15.05.2024 8:34:00 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6EP1971-2BA00
Product
SITOP power accessory Mounting bracket 90 degrees wth standard mounting rail 35x15 mm for power supplies up to 280 mm width
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP1971-2BA00
Product Description SITOP power accessory Mounting bracket 90 degrees wth standard mounting rail 35x15 mm for power supplies up to 280 mm width
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 591 / 591
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515150305
UPC Not available
Commodity Code 76169990
LKZ_FDB/ CatalogID KT10-PE
Product Group 2393
Group Code R315
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-04-07-91
eClass 14 27-04-07-91
eClass 6 27-04-91-90
eClass 7.1 27-04-91-90
eClass 8 27-04-91-90
eClass 9 27-04-91-90
eClass 9.1 27-04-91-90
ETIM 7 EC002541
ETIM 8 EC002541
ETIM 9 EC002541
UNSPSC 15 32-15-17-06
|
Buy product
Quantity 1 Piece
;