22.12.2024 8:11:33 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6EP4133-0GA00-0AY0
Product
SITOP BAT1600 24 V DC 3.2 Ah Pb battery module with maintenance- fee closed lead-acid battery for SITOP UPS1600
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP4133-0GA00-0AY0
Product Description SITOP BAT1600 24 V DC 3.2 Ah Pb battery module with maintenance- fee closed lead-acid battery for SITOP UPS1600
Product family SITOP BAT1600 battery modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 585 / 585
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 4,300 Kg
Packaging Dimension 26,00 x 23,00 x 12,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515155867
UPC 195125257474
Commodity Code 85072080
LKZ_FDB/ CatalogID KT10-PD
Product Group 4215
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-05-04-03
eClass 14 27-05-04-03
eClass 6 27-05-04-90
eClass 7.1 27-05-04-03
eClass 8 27-05-04-03
eClass 9 27-05-04-03
eClass 9.1 27-05-04-03
ETIM 7 EC000357
ETIM 8 EC000357
ETIM 9 EC000357
|
Buy product
Quantity 1 Piece
;