01.09.2024 3:13:31 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES5928-3UA21
No picture available
SIMATIC S5, CPU 928A CPU FOR S5-135U/155U NEW OPTION SINGLE-WIDTH
Notes
Product is no longer available
Sucessor:SUCCESSOR IS CPU 928B: 6ES5928-3UB21 (PARTIALLY COMPATIBLE)
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES5928-3UA21
Product Description SIMATIC S5, CPU 928A CPU FOR S5-135U/155U NEW OPTION SINGLE-WIDTH
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2010
Notes
Product is no longer available
Sucessor:SUCCESSOR IS CPU 928B: 6ES5928-3UB21 (PARTIALLY COMPATIBLE)
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 0,502 Kg
Packaging Dimension 21,00 x 26,30 x 3,00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515124467
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4309
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;