25.03.2023 1:15:12 PM
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7138-4DA04-0AB0
Product
Image similar
SIMATIC DP, Electronics module for ET 200S, 1 count 24 V/100 kHz 15 mm installation width, operating modes: Count, Measure, (cycle duration measurement, high-resolution) with clock synchronization
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7138-4DA04-0AB0
Product Description SIMATIC DP, Electronics module for ET 200S, 1 count 24 V/100 kHz 15 mm installation width, operating modes: Count, Measure, (cycle duration measurement, high-resolution) with clock synchronization
Product family 1 COUNT 24 V/100 kHz counter module
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2020
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 0,048 Kg
Packaging Dimension 6,00 x 9,00 x 2,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515071778
UPC 662643229677
Commodity Code 85389091
LKZ_FDB/ CatalogID ST76
Product Group X042
Group Code R151
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 31.12.2008
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium zirconium oxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 12 27-24-26-05
eClass 6 27-24-26-05
eClass 7.1 27-24-26-05
eClass 8 27-24-26-05
eClass 9 27-24-26-05
eClass 9.1 27-24-26-05
ETIM 7 EC001601
ETIM 8 EC001601
IDEA 4 3567
UNSPSC 15 32-15-17-05
|
;