27.07.2024 4:55:36 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7138-6BA00-0BA0
Product
*** spare part *** SIMATIC ET 200SP, TM Posinput 1 counter and position decoder module for RS-422 incremental encoder or SSI absolute encoder, 2 DI, 2 DQ
Notes
Product is no longer available. Successor:
6ES7138-6BA01-0BA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7138-6BA00-0BA0
Product Description *** spare part *** SIMATIC ET 200SP, TM Posinput 1 counter and position decoder module for RS-422 incremental encoder or SSI absolute encoder, 2 DI, 2 DQ
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.10.2022
Notes
Product is no longer available. Successor:
6ES7138-6BA01-0BA0 Compare Products
Successor information
Successor 6ES7138-6BA01-0BA0
Successor Description SIMATIC ET 200SP, TM Posinput 1 counter and position decoder module for RS-422 incremental encoder or SSI absolute encoder, 2 DI, 2 DQ suitable for BU type A0, pack quantity: 1 unit
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2ET
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 90 Day/Days
Net Weight (kg) 0,054 Kg
Packaging Dimension 16,40 x 19,10 x 4,10
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623403814
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID ST9-E5
Product Group X048
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 21.02.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;