29.09.2024 1:23:33 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7155-5MU00-0CN0
Product
SIMATIC ET 200MP,multi-fieldbus, interface module IM 155-5 MF HF, IM 155-5 MF HF, EtherNet/IP and Modbus TCP), 2 flexible ports via plug-in SIMATIC BusAdapter (sold separately), max. 30 I/O modules, multi-hot- swap with active backplane (sold separately), IRT with 250 µs, shared device with 4 controllers (1440 bytes each), 256 bytes per I/O module, MRP, MRPD, S2 redundancy, PN security class 1, optional cable grip (sold separately) PN security class 1, optional cable grip (sold separately)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7155-5MU00-0CN0
Product Description SIMATIC ET 200MP,multi-fieldbus, interface module IM 155-5 MF HF, IM 155-5 MF HF, EtherNet/IP and Modbus TCP), 2 flexible ports via plug-in SIMATIC BusAdapter (sold separately), max. 30 I/O modules, multi-hot- swap with active backplane (sold separately), IRT with 250 µs, shared device with 4 controllers (1440 bytes each), 256 bytes per I/O module, MRP, MRPD, S2 redundancy, PN security class 1, optional cable grip (sold separately) PN security class 1, optional cable grip (sold separately)
Product family IM 155-5
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 219 / 219
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,302 Kg
Packaging Dimension 0,01 x 0,01 x 0,01
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515769330
UPC 195125477162
Commodity Code 85176200
LKZ_FDB/ CatalogID ST73
Product Group X06U
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 23.12.2023
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-08
eClass 14 27-24-26-08
eClass 6 27-24-26-08
eClass 7.1 27-24-26-08
eClass 8 27-24-26-08
eClass 9 27-24-26-08
eClass 9.1 27-24-26-08
ETIM 7 EC001604
ETIM 8 EC001604
ETIM 9 EC001604
|
Buy product
Quantity 1 Piece
;