20.05.2024 1:18:35 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7158-0AD00-0XA0
No picture available
*** SPARE PART*** SIMATIC DP, DISTRIBUTED I/O DP/DP COUPLER COUPLING MODULE FOR CONNECTING TWO PROFIBUS DP NETWORKS
Notes
Product is no longer available. Successor:
6ES7158-0AD01-0XA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7158-0AD00-0XA0
Product Description *** SPARE PART*** SIMATIC DP, DISTRIBUTED I/O DP/DP COUPLER COUPLING MODULE FOR CONNECTING TWO PROFIBUS DP NETWORKS
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 15.05.2016
Notes
Product is no longer available. Successor:
6ES7158-0AD01-0XA0 Compare Products
Successor information
Successor 6ES7158-0AD01-0XA0
Successor Description SIMATIC DP, DP/DP coupler Coupling module for connecting of two PROFIBUS DP networks redundant current infeed
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,581 Kg
Packaging Dimension 13,40 x 14,50 x 5,20
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643037791
Commodity Code 85176200
LKZ_FDB/ CatalogID ST9-E5
Product Group 4467
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;