SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7193-6BP20-2BB1
Product
SIMATIC ET 200SP, BaseUnit BU20-P12+A0+4B, BU-Type B1, Packaging unit: 10 pieces, Push-in terminals, without AUX-terminals, bridged to left BU, WxH: 20mm x 117mm
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
6ES7133-6CV20-1AM0
SIMATIC ET 200SP, 5 BU covers, 20mm for protection of empty slots
6ES7193-6CP41-2MB0
SIMATIC ET 200SP, 10 color-coded labels Color code CC41, for I/O modules, module-specific, for 12 push-in terminals
Product
Article Number (Market Facing Number) 6ES7193-6BP20-2BB1
Product Description SIMATIC ET 200SP, BaseUnit BU20-P12+A0+4B, BU-Type B1, Packaging unit: 10 pieces, Push-in terminals, without AUX-terminals, bridged to left BU, WxH: 20mm x 117mm
Product family BaseUnits
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 255 / 255
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,053 Kg
Packaging Dimension 12,60 x 33,90 x 4,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4047623408666
UPC 804766909863
Commodity Code 85389099
LKZ_FDB/ CatalogID ST76
Product Group 4520
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 22.05.2018
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-26-03
eClass 14 27-24-26-03
eClass 6 27-24-26-03
eClass 7.1 27-24-26-03
eClass 8 27-24-26-03
eClass 9 27-24-26-03
eClass 9.1 27-24-26-03
ETIM 7 EC001598
ETIM 8 EC001598
ETIM 9 EC001598
IDEA 4 3560
UNSPSC 15 32-15-17-04
|
Buy product
Quantity 1 Piece
;