19.10.2024 3:15:43 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7194-2MN10-0AB0
Product
Image similar
bus cable for ET connection M8, PUR cable assembled on both ends with 2x M8 connectors angled, 4-pole, shielded length 10 m
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7194-2MN10-0AB0
Product Description bus cable for ET connection M8, PUR cable assembled on both ends with 2x M8 connectors angled, 4-pole, shielded length 10 m
Product family Cables and connectors
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 254 / 254
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 35 Day/Days
Net Weight (kg) 0,380 Kg
Packaging Dimension 21,70 x 22,10 x 4,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623407461
UPC 195125484306
Commodity Code 85444290
LKZ_FDB/ CatalogID ST76
Product Group 4522
Group Code R151
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 28.02.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-24-22-20
eClass 1400 27-24-22-20
eClass 600 27-24-92-05
eClass 710 27-24-92-05
eClass 800 27-24-92-05
eClass 900 27-24-22-20
eClass 910 27-24-22-20
ETIM 700 EC000237
ETIM 800 EC000237
ETIM 900 EC000237
IDEA 400 3553
UNSPSC 1500 32-15-17-03
|
Buy product
Quantity 1 Piece
;