21.12.2024 3:46:46 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7195-0BH03-0XA0
Product
Image similar
ERTEC 200P Step 3, PROFINET ASIC Industrial Ethernet 100 Mbps, ASIC with ARM processor, 2-port switch+PHYs integrated, pack quantity: 10 ASICs, supplied as cut tape, without leader/trailer
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7195-0BH03-0XA0
Product Description ERTEC 200P Step 3, PROFINET ASIC Industrial Ethernet 100 Mbps, ASIC with ARM processor, 2-port switch+PHYs integrated, pack quantity: 10 ASICs, supplied as cut tape, without leader/trailer
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 252 / 252
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 0,023 Kg
Packaging Dimension 27,00 x 36,00 x 2,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4047623414278
UPC Not available
Commodity Code 85423990
LKZ_FDB/ CatalogID ST76-A
Product Group 4511
Group Code R132
Country of origin Taiwan, China
Compliance with the substance restrictions according to RoHS directive Since: 19.12.2023
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-26-17-04
eClass 14 27-26-17-04
eClass 6 27-26-17-04
eClass 7.1 27-26-17-04
eClass 8 27-26-17-04
eClass 9 27-26-17-04
eClass 9.1 27-26-17-04
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;