SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7195-0BH12-0XA0
Product
ERTEC 200P Step 2, PN IO ASIC, Industrial Ethernet 100 Mbit/s, ASIC with ARM processor, 2-port switch, PHY integrated, lead-free Dry pack (1 tray) 90 units
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7195-0BH12-0XA0
Product Description ERTEC 200P Step 2, PN IO ASIC, Industrial Ethernet 100 Mbit/s, ASIC with ARM processor, 2-port switch, PHY integrated, lead-free Dry pack (1 tray) 90 units
Product family ERTEC Enhanced Real-Time Ethernet Controller
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 252 / 252
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 0,469 Kg
Packaging Dimension 21,00 x 37,80 x 3,70
Package size unit of measure CM
Quantity Unit 1 Package
Packaging Quantity 90
Additional Product Information
EAN 4047623408000
UPC Not available
Commodity Code 85423990
LKZ_FDB/ CatalogID ST76-A
Product Group 4511
Group Code R132
Country of origin Japan
Compliance with the substance restrictions according to RoHS directive Since: 01.12.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-26-17-04
eClass 14 27-26-17-04
eClass 6 27-26-17-04
eClass 7.1 27-26-17-04
eClass 8 27-26-17-04
eClass 9 27-26-17-04
eClass 9.1 27-26-17-04
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3348
UNSPSC 15 32-10-16-09
|
Buy product
Quantity 1 Package
;