10.05.2024 4:29:57 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7195-3BD00-0YA0
No picture available
STARTERKIT ERTEC 200 PN IO DEVELOPMENT PACKAGE FOR PN IO DEVICE BASED ON ERTEC 200, 5 ERTEC 200,EVALUATION BOARD EB 200,TEST-APPLICATION SW, IE FC PLUG, CABLE, STRIPPING TOOL, SOFTNET PN IO, DOCU
Notes
Product is no longer available
Sucessor:SUCCESSOR: 6ES7195-3BG00-0YA0
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7195-3BD00-0YA0
Product Description STARTERKIT ERTEC 200 PN IO DEVELOPMENT PACKAGE FOR PN IO DEVICE BASED ON ERTEC 200, 5 ERTEC 200,EVALUATION BOARD EB 200,TEST-APPLICATION SW, IE FC PLUG, CABLE, STRIPPING TOOL, SOFTNET PN IO, DOCU
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 04.05.2015
Notes
Product is no longer available
Sucessor:SUCCESSOR: 6ES7195-3BG00-0YA0
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 252 / 252
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5D992 / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 3,552 Kg
Packaging Dimension 27,10 x 41,20 x 22,10
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169207461
UPC 040892549935
Commodity Code 85423990
LKZ_FDB/ CatalogID ST9.76-A
Product Group 4511
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;