24.12.2024 1:50:01 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7197-1LA04-0XA0
No picture available
SIMATIC S7-400H, Y-LINK FOR CONNECTING SINGLE-CHANNEL DP SLAVES TO S7-400H BASED ON IM153-BA02 (NOT FIT FOR PCS7 V6.1)
Notes
Product is no longer available
Sucessor:SUCCESSOR: 6ES7197-1LA12-0XA0
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7197-1LA04-0XA0
Product Description SIMATIC S7-400H, Y-LINK FOR CONNECTING SINGLE-CHANNEL DP SLAVES TO S7-400H BASED ON IM153-BA02 (NOT FIT FOR PCS7 V6.1)
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 28.05.2015
Notes
Product is no longer available
Sucessor:SUCCESSOR: 6ES7197-1LA12-0XA0
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 240 / 240
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,060 Kg
Packaging Dimension 99999,00 x 99999,00 x 99999,00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948792469
UPC 662643401240
Commodity Code 85176200
LKZ_FDB/ CatalogID ST74
Product Group 4044
Group Code R338
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;