21.11.2024 3:09:49 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7222-1XF30-0XB0
No picture available
SIMATIC S7-1200, Digital output SM 1222, 8 DO, Relay changeover contact
Notes
Product is no longer available. Successor:
6ES7222-1XF32-0XB0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7222-1XF30-0XB0
Product Description SIMATIC S7-1200, Digital output SM 1222, 8 DO, Relay changeover contact
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 22.11.2019
Notes
Product is no longer available. Successor:
6ES7222-1XF32-0XB0 Compare Products
Successor information
Successor 6ES7222-1XF32-0XB0
Successor Description SIMATIC S7-1200, Digital output SM 1222, 8 DO, Relay Changeover contact
Price data
Region Specific PriceGroup / Headquarter Price Group 212 / 212
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,372 Kg
Packaging Dimension 8,80 x 10,90 x 8,60
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 6940408101173
UPC 040892921106
Commodity Code 85389091
LKZ_FDB/ CatalogID ST72
Product Group 4508
Group Code R111
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 30.11.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;