29.03.2024 1:32:10 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7231-7PB22-0XA0
Product
Image similar
***Spare part*** SIMATIC S7-200, Analog input EM 231, only for S7-22X CPU, 2 AI, Pt100/200/500/1000/10000, NI100/120/1000, CU10, Resistance 150/300/600 ohm, 15 bit+sign
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7231-7PB22-0XA0
Product Description ***Spare part*** SIMATIC S7-200, Analog input EM 231, only for S7-22X CPU, 2 AI, Pt100/200/500/1000/10000, NI100/120/1000, CU10, Resistance 150/300/600 ohm, 15 bit+sign
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10.01.2022
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2ET
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,162 Kg
Packaging Dimension 8,60 x 10,00 x 7,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515162551
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID ST9-E5
Product Group 4557
Group Code R131
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 31.03.2008
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;