21.12.2024 2:34:24 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7241-1CH31-0XB0
Product
***Spare part*** SIMATIC S7-1200, Communication module CM 1241, RS-422/485,9 POL Sub-D (socket) supports Freeport
Notes
Product is no longer available. Successor:
6ES7241-1CH32-0XB0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7241-1CH31-0XB0
Product Description ***Spare part*** SIMATIC S7-1200, Communication module CM 1241, RS-422/485,9 POL Sub-D (socket) supports Freeport
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.12.2023
Notes
Product is no longer available. Successor:
6ES7241-1CH32-0XB0 Compare Products
Successor information
Successor 6ES7241-1CH32-0XB0
Successor Description SIMATIC S7-1200, Communication module CM 1241, RS422/485, 9-pole D-sub (socket) supports Freeport
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2ET
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,159 Kg
Packaging Dimension 9,10 x 10,90 x 5,80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 6940408101258
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID ST9-E5
Product Group 9042
Group Code R132
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 30.11.2011
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;