27.12.2024 7:08:50 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7331-7PF00-0AB0
No picture available
SIMATIC S7-300, ANALOG INPUT SM 331, OPT. ISOL.,2/3/4 WIRE, 8AI, RESISTANCE, PT100/200/1000 NI100/120/200/500/1000, CU10, 16 (INTERN 24) BIT, 50MS,40 PIN
Notes
Product is no longer available. Successor:
6ES7331-7PF01-0AB0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7331-7PF00-0AB0
Product Description SIMATIC S7-300, ANALOG INPUT SM 331, OPT. ISOL.,2/3/4 WIRE, 8AI, RESISTANCE, PT100/200/1000 NI100/120/200/500/1000, CU10, 16 (INTERN 24) BIT, 50MS,40 PIN
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 16.09.2008
Notes
Product is no longer available. Successor:
6ES7331-7PF01-0AB0 Compare Products
Successor information
Successor 6ES7331-7PF01-0AB0
Successor Description SIMATIC S7-300, Analog input SM 331, isolated, 2/3/4-wire, 8 AI, Resistor, Pt100/200/1000 NI100/120/200/500/1000, CU10, characteristics according to GOST 16 (internal 24) bit, 50ms, 1x 40-pole
Price data
Region Specific PriceGroup / Headquarter Price Group 2D0 / 2D0
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,344 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID ST9-E5
Product Group 2288
Group Code R111
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;