08.01.2025 7:56:04 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7341-1CH01-0AE0
No picture available
***Spare part*** SIMATIC S7-300, CP 341 Communications processor with RS422/485 interface incl. configuration package on CD
Notes
Product is no longer available. Successor:
6ES7341-1CH02-0AE0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7341-1CH01-0AE0
Product Description ***Spare part*** SIMATIC S7-300, CP 341 Communications processor with RS422/485 interface incl. configuration package on CD
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2020
Notes
Product is no longer available. Successor:
6ES7341-1CH02-0AE0 Compare Products
Successor information
Successor 6ES7341-1CH02-0AE0
Successor Description SIMATIC S7-300, CP 341 Communications processor with RS422/485 interface incl. configuration package on CD
Price data
Region Specific PriceGroup / Headquarter Price Group 2ET / 2ET
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,358 Kg
Packaging Dimension 13,10 x 15,30 x 5,00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515061519
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID ST9-E5
Product Group 4563
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;