03.01.2025 3:51:36 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7400-0HR50-4AB0
No picture available
SIMATIC S7-400H, 412-3H System bundle H-system with 2 x MC 1 MB RAM, 1 x UR2-H, 2 x PS 405 10A, 24/48/60 V DC 4 x sync modules up to 10 m 2 x sync cable 1 m 2 x CPU 412-3H 4 x buffer batteries
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7400-0HR50-4AB0
Product Description SIMATIC S7-400H, 412-3H System bundle H-system with 2 x MC 1 MB RAM, 1 x UR2-H, 2 x PS 405 10A, 24/48/60 V DC 4 x sync modules up to 10 m 2 x sync cable 1 m 2 x CPU 412-3H 4 x buffer batteries
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2019
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 2AL / 2AL
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 11,000 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948792490
UPC 662643401622
Commodity Code 85371091
LKZ_FDB/ CatalogID ST9.74
Product Group 4303
Group Code R338
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.10.2011
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;