21.11.2024 1:36:05 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7412-1XF04-0AB0
No picture available
SIMATIC S7-400, CPU 412-1 Central processing unit with: work memory 144 KB (72 KB code, 72 KB data), interface MPI/DP 12 Mbit/s,
Notes
Product is no longer available. Successor:
6ES7412-1XJ07-0AB0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7412-1XF04-0AB0
Product Description SIMATIC S7-400, CPU 412-1 Central processing unit with: work memory 144 KB (72 KB code, 72 KB data), interface MPI/DP 12 Mbit/s,
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 30.03.2019
Notes
Product is no longer available. Successor:
6ES7412-1XJ07-0AB0 Compare Products
Successor information
Successor 6ES7412-1XJ07-0AB0
Successor Description SIMATIC S7-400, CPU 412-1 Central processing unit with: Work memory 512 KB, (256 KB code, 256 KB data), interface MPI/DP 12 Mbit/s,
Price data
Region Specific PriceGroup / Headquarter Price Group 2AL / 2AL
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,853 Kg
Packaging Dimension 23,30 x 30,20 x 4,00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169123525
UPC 662643186604
Commodity Code 85371091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4242
Group Code R338
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;