24.12.2024 2:24:42 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7412-2EK06-0AB0
Product
********** Replacement part ********* SIMATIC S7-400, CPU 412-2 PN Central processing unit with: work memory 1 MB, (0.5 MB code, 0.5 MB data), interfaces 1st interface MPI/DP 12 Mbit/s, (X1), 2nd interface Ethernet/PROFINET (X5)
Notes
For this product a substitute is available: 6ES7412-2EK07-0AB0
6ES7412-2EK07-0AB0 Compare Products
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7412-2EK06-0AB0
Product Description ********** Replacement part ********* SIMATIC S7-400, CPU 412-2 PN Central processing unit with: work memory 1 MB, (0.5 MB code, 0.5 MB data), interfaces 1st interface MPI/DP 12 Mbit/s, (X1), 2nd interface Ethernet/PROFINET (X5)
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2016
Notes
For this product a substitute is available: 6ES7412-2EK07-0AB0
6ES7412-2EK07-0AB0 Compare Products
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Substitute information
Substitute 6ES7412-2EK07-0AB0
Substitute Description SIMATIC S7-400, CPU 412-2 PN Central processing unit with: Work memory 1 MB, (0.5 MB code; 0.5 MB data) interfaces 1st interface MPI/DP 12 Mbit/s, (X1), 2nd interface Ethernet/PROFINET (X5)
Price data
Region Specific PriceGroup / Headquarter Price Group S50 / 2L2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,966 Kg
Packaging Dimension 23,10 x 29,70 x 3,80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169190633
UPC 040892550429
Commodity Code 85389091
LKZ_FDB/ CatalogID ST74
Product Group 4A41
Group Code R1TP
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 20.08.2010
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;