SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7518-4JT10-0AB0
Product
SIMATIC S7-1500H, CPU 1518HF-4 PN, central processing unit with 18 MB work memory for program and 150 MB for data, 1st interface: PROFINET RT with 2-port switch, 2nd interface: PROFINET with 2-port switch, 3rd interface: PROFINET, 4th/5th interface: H-SYNC, SIMATIC Memory Card required
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7518-4JT10-0AB0
Product Description SIMATIC S7-1500H, CPU 1518HF-4 PN, central processing unit with 18 MB work memory for program and 150 MB for data, 1st interface: PROFINET RT with 2-port switch, 2nd interface: PROFINET with 2-port switch, 3rd interface: PROFINET, 4th/5th interface: H-SYNC, SIMATIC Memory Card required
Product family CPU 1518HF-4 PN
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 216 / 216
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,010 Kg
Packaging Dimension 20,60 x 25,60 x 17,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623415794
UPC 195125561991
Commodity Code 85371091
LKZ_FDB/ CatalogID ST73
Product Group 4B91
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 24.01.2025
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-07
eClass 14 27-24-22-07
eClass 6 27-24-22-07
eClass 7.1 27-24-22-07
eClass 8 27-24-22-07
eClass 9 27-24-22-07
eClass 9.1 27-24-22-07
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
|
Buy product
Quantity 1 Piece
;