22.12.2024 10:42:39 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7541-1AB01-0AB0
Product
Image similar
SIMATIC S7-1500, CM PTP RS422/485 HF communications module for serial connection RS-422 and RS-485, freeport, 3964(R), USS, Modbus RTU master, device, 250000 bit/s, 15-pin D-sub socket
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7541-1AB01-0AB0
Product Description SIMATIC S7-1500, CM PTP RS422/485 HF communications module for serial connection RS-422 and RS-485, freeport, 3964(R), USS, Modbus RTU master, device, 250000 bit/s, 15-pin D-sub socket
Product family CM PtP
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 219 / 219
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,269 Kg
Packaging Dimension 14,90 x 15,20 x 4,70
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623412151
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID ST73
Product Group 4502
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 29.02.2024
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-08
eClass 14 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
|
Buy product
Quantity 1 Piece
;