06.10.2024 12:20:50 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7647-0KA02-0AA2
Product
SIMATIC IoT2000, input module sink/source, 10x DI, ARDUINO Shield for SIMATIC IoT2020 and IoT2040
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7647-0KA02-0AA2
Product Description SIMATIC IoT2000, input module sink/source, 10x DI, ARDUINO Shield for SIMATIC IoT2020 and IoT2040
Product family SIMATIC IOT2000 Input Module Sink/Source
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 204 / 204
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,134 Kg
Packaging Dimension 10,10 x 10,60 x 7,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106031855
UPC 804766686771
Commodity Code 85389091
LKZ_FDB/ CatalogID IC10
Product Group 4A99
Group Code R133
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 03.05.2018
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 1200 19-20-01-02
eClass 1400 19-20-01-02
eClass 600 19-20-01-02
eClass 710 19-20-01-02
eClass 800 19-20-01-02
eClass 900 19-20-01-02
eClass 910 19-20-01-02
ETIM 700 EC001413
ETIM 800 EC001413
ETIM 900 EC001413
IDEA 400 6606
UNSPSC 1500 43-21-15-06
|
Buy product
Quantity 1 Piece
;