17.07.2024 10:13:01 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7654-5CL00-0XF0
Product
Image similar
SIMATIC PCS 7 CPU 410-5H Bundle PO 500, CPU 410-5H Process Automation F. S7-400 and S7-400H/F/HF with system expansion card up to 500 process objects
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7654-5CL00-0XF0
Product Description SIMATIC PCS 7 CPU 410-5H Bundle PO 500, CPU 410-5H Process Automation F. S7-400 and S7-400H/F/HF with system expansion card up to 500 process objects
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 283 / 283
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 1,500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621277925
Commodity Code 85371091
LKZ_FDB/ CatalogID STPCS7
Product Group 3319
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 21.05.2013
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-23-02-02
eClass 14 27-23-02-02
eClass 6 27-23-02-02
eClass 7.1 27-23-02-02
eClass 8 27-23-02-02
eClass 9 27-23-02-02
eClass 9.1 27-23-02-02
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;