14.11.2024 7:25:49 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7654-7HY00-0XA0
Product
SIMATIC S7, bus module for accommodating a Y-coupler incl. bus module cover
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7654-7HY00-0XA0
Product Description SIMATIC S7, bus module for accommodating a Y-coupler incl. bus module cover
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 280 / 280
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,104 Kg
Packaging Dimension 10,20 x 10,50 x 6,80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515051824
UPC 662643218152
Commodity Code 85389091
LKZ_FDB/ CatalogID ST74
Product Group 2488
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.12.2008
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-03
eClass 14 27-24-22-03
eClass 6 27-24-22-03
eClass 7.1 27-24-22-03
eClass 8 27-24-22-03
eClass 9 27-24-22-03
eClass 9.1 27-24-22-03
ETIM 7 EC000810
ETIM 8 EC000810
ETIM 9 EC000810
IDEA 4 3560
UNSPSC 15 32-15-17-04
|
Buy product
Quantity 1 Piece
;