16.07.2024 2:32:21 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7656-6CC30-2BF0
Product
Image similar
SIMATIC PCS 7 CPU410 Redundant bundle as order option preassembled and checked, consisting of: 2xCPU410-5H V8 (6ES7410-5HX08-0AB0), AS RT PO 100 (6ES7653-2BA00-0XB5), 2xSEC PO500 (.653-2CC00-0XB0), S7 F-FB Lic (.833-1CC00-6YX0), 4xIF960 near XTR (6ES7960-1AA08- 0XA0), 2x fiber-optic cable 1 m (6ES7960- 1AA04-5AA0), without CP443-1, UR2H (.400-2JA00-0AA0), 2xPS407 10A (.407-0KA02-0AA0), bundle release F; without CP443-5
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7656-6CC30-2BF0
Product Description SIMATIC PCS 7 CPU410 Redundant bundle as order option preassembled and checked, consisting of: 2xCPU410-5H V8 (6ES7410-5HX08-0AB0), AS RT PO 100 (6ES7653-2BA00-0XB5), 2xSEC PO500 (.653-2CC00-0XB0), S7 F-FB Lic (.833-1CC00-6YX0), 4xIF960 near XTR (6ES7960-1AA08- 0XA0), 2x fiber-optic cable 1 m (6ES7960- 1AA04-5AA0), without CP443-1, UR2H (.400-2JA00-0AA0), 2xPS407 10A (.407-0KA02-0AA0), bundle release F; without CP443-5
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 283 / 283
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 9,880 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID STPCS7
Product Group 3319
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 21.05.2013
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-23-02-02
eClass 14 27-23-02-02
eClass 6 27-23-02-02
eClass 7.1 27-23-02-02
eClass 8 27-23-02-02
eClass 9 27-23-02-02
eClass 9.1 27-23-02-02
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;