10.05.2024 7:57:41 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7656-7XX40-0XX0
Product
Image similar
SIMATIC PCS 7 Sync set: 4 X 10 km sync module (IF960) without fiber-optic cables
Notes
Returned MLFB: '[6ES7656-7X.40-.XF0]' is not equal to request MLFB: '[6ES7656-7XX40-0XX0]'
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7656-7XX40-0XX0
Product Description SIMATIC PCS 7 Sync set: 4 X 10 km sync module (IF960) without fiber-optic cables
Product family Ordering Data Overview
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 30.10.2018
Notes
Returned MLFB: '[6ES7656-7X.40-.XF0]' is not equal to request MLFB: '[6ES7656-7XX40-0XX0]'
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 280 / 280
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,400 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643404838
Commodity Code 85176200
LKZ_FDB/ CatalogID STPCS7
Product Group 4210
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.12.2008
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-23-02-90
eClass 14 27-23-02-90
eClass 6 27-23-02-90
eClass 7.1 27-23-02-90
eClass 8 27-23-02-90
eClass 9 27-23-02-90
eClass 9.1 27-23-02-90
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
UNSPSC 15 32-15-17-03
|
This product has to be configured before it can be ordered.
;