03.05.2024 2:47:01 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7658-3GX78-0YT8
Product
Image similar
SIMATIC PDM, software Software Media Package V9.2 SP2 data storage medium without license use only in connection with a valid license without liability and warranty with restricted functionality (see product info) R-SW, SW on USB, without documentation 6 languages (de, en, fr, it, es, zh) executable in Windows 10 LTSC 2019 Windows Server 2019 reference hardware: PC/PG ******************************* content: 2 x USB
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7658-3GX78-0YT8
Product Description SIMATIC PDM, software Software Media Package V9.2 SP2 data storage medium without license use only in connection with a valid license without liability and warranty with restricted functionality (see product info) R-SW, SW on USB, without documentation 6 languages (de, en, fr, it, es, zh) executable in Windows 10 LTSC 2019 Windows Server 2019 reference hardware: PC/PG ******************************* content: 2 x USB
Product family SIMATIC PDM
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 2SD / 2SD
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,154 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125163782
Commodity Code 85235190
LKZ_FDB/ CatalogID STPCS7
Product Group 4243
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;