SIMATIC PCS 7 Industrial Workstation IPC547E; (Rack PC, 19", 4HU), Interfaces: 2x Gbit LAN (RJ45), 1x DVI-I, 2x Display Port; 1x COM, 2x PS/2, Audio; 2x USB 3.0; 6x USB 2.0 on the rear, 2x USB 3.0, on front; 1x USB 2.0 internal; 7 slots: 2x PCIE X16, 1x PCIE x8, 4x PCI; Temperature and fan monitoring Watchdog; card retainer; Core I7-4770S (4C/8T, 3.1(3.9) GHz), 8 MB cache, IAMT); OS Server; 1x 1 TB HDD SATA; internal, 0.2 G vibration, 1 G shock, 16 GB DDR3 SDRAM (2x 8 GB), Dual Channel; BCE; PCS 7 V8.0 SP2 pre-installed; Windows Server 2008 R2 Standard edition incl. 5 clients, 64 bit, MUI (en/de/fr/it/es/cn); enclosure painted; DVD +/-RW (slim); 110/240V industrial power supply unit; with NAMUR; Power supply cable USA
Notes
Product is no longer available
Sucessor:Successor: PCS 7 IPC547G – 6ES7660-7
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6ES7660-4HB20-0DK3 |
Product Description |
SIMATIC PCS 7 Industrial Workstation IPC547E; (Rack PC, 19", 4HU), Interfaces: 2x Gbit LAN (RJ45), 1x DVI-I, 2x Display Port; 1x COM, 2x PS/2, Audio; 2x USB 3.0; 6x USB 2.0 on the rear, 2x USB 3.0, on front; 1x USB 2.0 internal; 7 slots: 2x PCIE X16, 1x PCIE x8, 4x PCI; Temperature and fan monitoring Watchdog; card retainer; Core I7-4770S (4C/8T, 3.1(3.9) GHz), 8 MB cache, IAMT); OS Server; 1x 1 TB HDD SATA; internal, 0.2 G vibration, 1 G shock, 16 GB DDR3 SDRAM (2x 8 GB), Dual Channel; BCE; PCS 7 V8.0 SP2 pre-installed; Windows Server 2008 R2 Standard edition incl. 5 clients, 64 bit, MUI (en/de/fr/it/es/cn); enclosure painted; DVD +/-RW (slim); 110/240V industrial power supply unit; with NAMUR; Power supply cable USA
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 11.01.2023 |
Notes |
Product is no longer available
Sucessor:Successor: PCS 7 IPC547G – 6ES7660-7
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
S50 / 2PC |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
15,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
887621852450 |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
STPCS7 |
Product Group |
4487 |
Group Code |
R336 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|