***no longer available*** SIMATIC IPC427C Bundle Core 2 Duo 1.2 GHz, 800 MHz FSB, 1x PB DP, 2x IE 1 Gbit, Windows Embedded Standard, Software pre-installed; 2 GByte DDR3 1066, SODIMM; without internal drive (only with internal drive); 4 GB CompactFlash, replaceable; WinCC flexible RT 512 PT, WinAC RTX
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6ES7675-1DK30-0DL0 |
Product Description |
***no longer available*** SIMATIC IPC427C Bundle Core 2 Duo 1.2 GHz, 800 MHz FSB, 1x PB DP, 2x IE 1 Gbit, Windows Embedded Standard, Software pre-installed; 2 GByte DDR3 1066, SODIMM; without internal drive (only with internal drive); 4 GB CompactFlash, replaceable; WinCC flexible RT 512 PT, WinAC RTX
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2021 |
Notes |
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
S20 / 2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
2,618 Kg |
Packaging Dimension |
23,30 x 34,60 x 16,50 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
662643524642 |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
ST9.WINAC |
Product Group |
4339 |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|