SIMATIC Field PG M6 Advanced; i7-8850H (2.6 to 4.3 GHz; 6 kernels + hyper-threading; 9 MB smart cache); 15.6" display Full HD (1920x 1080) WLAN 802.11ac & Bluetooth V5.0 DVD +/-RW UHD Graphics630; 1x 32GB DDR4 SDRAM SO-DIMM; 512GB M.2+512GB SATA(2.5") SSD; Without S5 online interface; Without power plug; Keyboard: QWERTZ/QWERTY; Windows 10 Enterprise (1903); STEP7 Professional Combo V16; WinCC Advanced Combo V16; Safety Advanced Combo V16; S7-PLCSIM Advanced V3.0; 2x Multiuser Engineering V16; Visualization Architect V16; Energy Suite V16 Engineering
Notes
Returned MLFB: '[6ES7718-1CB07-1..1]' is not equal to request MLFB: '[6ES7718-1CB07-1AD1]'
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6ES7718-1CB07-1AD1 |
Product Description |
SIMATIC Field PG M6 Advanced; i7-8850H (2.6 to 4.3 GHz; 6 kernels + hyper-threading; 9 MB smart cache); 15.6" display Full HD (1920x 1080) WLAN 802.11ac & Bluetooth V5.0 DVD +/-RW UHD Graphics630; 1x 32GB DDR4 SDRAM SO-DIMM; 512GB M.2+512GB SATA(2.5") SSD; Without S5 online interface; Without power plug; Keyboard: QWERTZ/QWERTY; Windows 10 Enterprise (1903); STEP7 Professional Combo V16; WinCC Advanced Combo V16; Safety Advanced Combo V16; S7-PLCSIM Advanced V3.0; 2x Multiuser Engineering V16; Visualization Architect V16; Energy Suite V16 Engineering
|
Product family |
Field PG M6 |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.12.2021 |
Notes |
Returned MLFB: '[6ES7718-1CB07-1..1]' is not equal to request MLFB: '[6ES7718-1CB07-1AD1]'
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
260 / 260 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
30 Day/Days |
Net Weight (kg) |
6,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
195125043473 |
Commodity Code |
84713000 |
LKZ_FDB/ CatalogID |
ST79 |
Product Group |
4060 |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07.12.2018 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-20-05-03 |
eClass |
6 |
27-24-22-10 |
eClass |
7.1 |
27-24-22-10 |
eClass |
8 |
19-20-05-03 |
eClass |
9 |
19-20-05-03 |
eClass |
9.1 |
19-20-05-03 |
ETIM |
7 |
EC001418 |
ETIM |
8 |
EC001418 |
ETIM |
9 |
EC001418 |
IDEA |
4 |
3577 |
UNSPSC |
15 |
32-15-17-07 |
|
|
|
|