21.11.2024 7:34:20 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7810-5CC16-0YA5
Product
Image similar
SIMATIC STEP 7 Professional V19/2021 SR2 Combo including TIA Portal; floating license for 1 user; engineering software; software and documentation on DVD, license key on USB flash drive; class A; 5/9 languages (de,en,fr,es,it)/(zh,ru,ja,ko); executable in Windows Server 2016/2019/2022, Windows 10/11 Professional, Windows 10/11 Enterprise; reference hardware: S7-300/400 (S7-1200/1500)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7810-5CC16-0YA5
Product Description SIMATIC STEP 7 Professional V19/2021 SR2 Combo including TIA Portal; floating license for 1 user; engineering software; software and documentation on DVD, license key on USB flash drive; class A; 5/9 languages (de,en,fr,es,it)/(zh,ru,ja,ko); executable in Windows Server 2016/2019/2022, Windows 10/11 Professional, Windows 10/11 Enterprise; reference hardware: S7-300/400 (S7-1200/1500)
Product family STEP 7 Professional (TIA Portal)
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 17.01.2025
Price data
Region Specific PriceGroup / Headquarter Price Group 265 / 265
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,246 Kg
Packaging Dimension 18,90 x 26,70 x 3,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623156086
UPC 195125457829
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group 4061
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;