25.04.2024 4:46:19 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7822-0AE04-0YA5
Product
SIMATIC STEP 7 Basic V14 SP1, Floating License download; engineering software in TIA Portal; software, documentation and license key for download; class A; 6 languages: de,en,fr,es,it,zh executable in Windows 7 (64-bit), Windows 8.1 (64-bit); for configuration of SIMATIC S7-1200, SIMATIC Basic Panels ******************************* Email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available
Sucessor:A newer version is available: 6ES7822-0AE05-0YA5
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7822-0AE04-0YA5
Product Description SIMATIC STEP 7 Basic V14 SP1, Floating License download; engineering software in TIA Portal; software, documentation and license key for download; class A; 6 languages: de,en,fr,es,it,zh executable in Windows 7 (64-bit), Windows 8.1 (64-bit); for configuration of SIMATIC S7-1200, SIMATIC Basic Panels ******************************* Email address required for delivery
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.10.2021
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available
Sucessor:A newer version is available: 6ES7822-0AE05-0YA5
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622456477
UPC 804766333033
Commodity Code Not available
LKZ_FDB/ CatalogID ST9.79-SW
Product Group 4A6F
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;